Important Notice: Maintenance activity is going on in Stage, please do not place any Order, or perform any transaction in Stage.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Power and Thermal Management System Combat-Proven Upgrade-Ready

PTMS designed to grow with the mission

One system. 14 mission-critical functions.

Honeywell’s Power and Thermal Management System (PTMS) is not just another F-35 subsystem—it’s the aircraft’s circulatory system. In addition to supplying cooling, PTMS supports 13 other mission, and safety-critical functions, all  requiring extensive integration and software qualification. 
Check out some of PTMS’ critical functions.

PTMS for the F-35: The Proven Choice

Honeywell's Power & Thermal Management System is the trusted solution for the F-35 Lightning II.
Economically retrofittable. Minimally invasive. Future-Ready.

Aircraft equipped
 

1,185+

Honeywell Aviation Safety Technology | Aircraft icon
Honeywell Aviation Safety Technology | Aircraft icon

Flight hours logged
 

1 million+

Honeywell Aviation Safety Technology | Safety Chart Going Up icon
Honeywell Aviation Safety Technology | Safety Chart Going Up icon

Operational depots maintaining readiness

8

Honeywell Aviation Safety Technology | Safe Flight icon
Honeywell Aviation Safety Technology | Safe Flight icon

Hardware reuse
with upgrade 

95%

1,200+

 Aircraft
Equipped

1 million+

Flight Hours
Logged  

8

Operational Depots
Maintaining Readiness

95%

Hardware Reuse
with Upgrade

PROVEN
PERFORMANCE

 

With over 1 million flight hours, Honeywell's
Power & Thermal Management System is the trusted solution for the F-35 Lightning II. It's combat-proven and upgrade-ready. Avoid the $7 billion cost increase of a high-risk redesign. Stick with what works for the taxpayer and warfighter.

PTMS Myth Busting

PTMS is the only fielded system of its kind, enabling 1,200+ jets with over 1 million proven flight hours across global fleets.
 
MYTH PTMS degrades engine life.

*click to find the fact*

 
FACT PTMS meets all Lockheed Martin requirements, including for engine bleed air. The Government established a different bleed air requirement for Pratt & Whitney F135’s design.
 
MYTH PTMS can’t keep up.

*click to find the fact*

 
FACT PTMS can deliver 80kW cooling capacity with 95% of existing hardware. A software upgrade enables 40kW by 2029 and reduces bleed air by up to 41% to immediately extend engine life.
 
MYTH Clean-sheet drop-in is easy.

*click to find the fact*

 
FACT Integrating a clean-sheet system would be massively complex. All 14 PTMS functions would require recertification. Upgrading PTMS only modifies one function; the rest is unchanged.
 
MYTH Replacing PTMS saves money.

*click to find the fact*

 
FACT A clean-sheet system adds $7B+ in cost, delays capabilities, and doubles the global supply chain and sustainment infrastructure.

The Upgrade vs. Clean-Sheet Choice

Upgrading Honeywell’s PTMS keeps the F-35 mission-ready, cost-effective, and future-proof, without disrupting global supply chain and logistics infrastructure.
Proven and Integrated
  •  The heart and circulatory system of the F-35 Lightning II.
  • Replaces 4 systems with 1: reduces aircraft weight by 1,000 lbs and length by 10 inches.
  •  Performs 14 safety and mission-critical functions, all tested, all qualified, and integrated.
  • 95% hardware reuse, 80% software reuse. No major reintegration needed.
Ready for Block 4 and Beyond
  • Cooling upgrade path already mapped.
  • Phase 1 – Software: 40kW by 2029 and immediate engine overhaul cost savings with up to 41% bleed air reduction.
  • Phase 2 – Hardware: Path to 80kW objective with 95% hardware, minimizing development and retrofit costs, reducing risk, and preserving mission readiness.
  • All hardware/software upgrades are TRL 7+, mature and ready for EMD.
Avoid Unnecessary Clean-Sheet Risk
  • $7B+ lifecycle cost increase.
  • Requalification of all 14 PTMS functions.
  • Doubling logistics burden across parts, tools, training, depots, and personnel.
  • Jeopardizing mission readiness for U.S. and 19 international partners.

Get Your PTMS Upgrade Now

Our Power and Thermal Management System (PTMS) integrates a conventional auxiliary power unit, environmental control system, and emergency power into a single system.

Why rip out and replace what already works? Upgrade what’s flying. Upgrade what’s proven. Upgrade what’s ready.

Fill in the form below and a Honeywell representative will contact you to discuss more