Honeywell UV Treatment Wand
While our cart-based UV Treatment System is specifically designed for larger transportation systems like airlines, the Honeywell UV Treatment Wand is ideal for smaller, hard-to-reach spaces like business aircraft, vehicles, buildings or high-touch surfaces anywhere. Weighing about 15 pounds, the UV Treatment Wand can be employed either as a backpack or pull-behind case, offering operators unmatched versatility and efficiency. Unlike 222nm excimer systems that require more time or closer proximity to achieve the same dose, our 254nm UVC wand can treat more area in less time at a fraction of the price.
In clinical studies, UVC technology has been found to significantly reduce various bacteria and viruses on targeted surfaces at prescribed dosages. Recently, 254nm UVC has been found in limited clinical testing to be capable of inactivating SARS-CoV-2 (the virus which causes COVID-19) at certain doses.
As published in two 2020 studies conducted in the United States and Italy. Testing was performed in clinical environments and results in aircraft or other environments have not been tested.
This product has not been tested specifically as to protection against COVID-19. As with all of our products and services, Honeywell will adhere to its commitment to integrity and compliance within its global supply chain; meet relevant legal, scientific and industry standards; substantiate claims; and obtain necessary regulatory approvals as products progress through the development process.
The Honeywell UV Treatment Wand is part of a suite of products aimed at helping operators enhance their cleaning and safety protocols. Minimize downtime, reduce cost of ownership and help inspire confidence with the Honeywell UV Treatment Wand.
Compatible Platform
Specifications
Backpack/Case Size
- (250mm x 260mm x 450mm
- 9.8” x 10.2” x 17.7”
Weight
- ~15 pounds
- ~6.5 kg
Wand Weight
- 1.8 kg
- 4 lbs
Wand Size
- 10.6” x 6.5 x 3.5”
- 270mm x 165mm x 90mm
Hand Wand Cable Length
- 12 ft fully extended
- 3.6 m fully extended
Wand Cord Type
- 12 ft (3.6 m) fully extended
- Coiled wand cord
Charger Nominal Input Voltage
- Battery accepts 120V/240V input
Battery Nominal Voltage
- 18.5V DC Lithium Ion
Battery Duration
- Up to 180 minutes use time
Battery Charging Time
- 180 minute recharge time
Usually Bought With
- Additional Battery
- Honeywell Part Number: R57001418-1
- External Charger
- Honeywell Part Number: R57001416-1
- Long Wand (95W)
- Honeywell Part Number: R57001417-1
Replaces
- UV Treatment System
Recommended Spare
- Additional Battery
- Honeywell Part Number: R57001418-1
Light Type
- 254nm UVC
Lamp Wave Length
- UVC
Lamp Operating Hours
- 9,000 operating hrs
Key Benefits
- Can be worn as a backpack or pull-behind case
- No chemicals are needed, meaning no residue or fumes/ozone are left behind
- Portable 254nm UVC wand for business aviation, buildings, public transit and high-touch surfaces everywhere
- This UV Treatment Wand is available for a fraction of the cost of comparable excimer systems and can be implemented for as low as US$0.10 per use
Components
- Hand wand with 35W UVC lamp, carrying case, battery
Certifications
- FCC, IC/ES, CE