Image Processing Module (v5)
Image Processing Module (v5) features include:
- Eight core (e500mc @ 1.0 GHz) CPU
- 2 GB DDR3 Memory (@1000 MHz)
- 256MB Flash / 512KB NOVRAM
- AMD e4690 GPU w 512MB GDDR3
- Dual Link LVDS/Display Port Output
- TSI578 SRIO 8 port Switch
- 4 GigE network ports
- XMC Mezzanine Support
- Wind River VxWorks 6.9 & Green Hills Integrity tuMP support
- Civil DO-178B and MIL-STD-810E Qualified
- Re-layouts and alternate form factors available by request
Specifications
CPU
- P4080
Key Benefits
- 2 GB DDR3 Memory (@1000 MHz)
- 256MB Flash / 512KB NOVRAM
- 4 GigE network ports
- AMD e4690 GPU w 512MB GDDR3
- Civil DO-178B and MIL-STD-810E Qualified
- Dual Link LVDS/Display Port Output
- Eight core (e500mc @ 10 GHz) CPU
- Re-layouts and alternate form factors available by request
- TSI578 SRIO 8 port Switch
- Wind River VxWorks 69 and Green Hills Integrity tuMP support
- XMC Mezzanine Support
Certifications
- Civil DO-178B
- MIL-STD-810E