×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Air Turbine System

Overview
Honeywell is the leading producer of Air Turbine Start System (ATSS) technology for gas turbine aircraft engines. Our ATS Systems consists of an air turbine starter and the starter air valve. Together, these components convert pneumatic (air) energy to mechanical torque that turns the engine until it reaches ignition speed.

We offer more than 165 ATSS options for commercial and military fixed-wing aircraft and helicopters, and have produced 10s of thousands of systems for all kinds of aircraft over the last half-century.

The Honeywell ATSS offers a solution that provides:
  • Lower cost of ownership, through features like share lube breach containment, which reduces maintenance costs.
  • Greater safety. Our high-temperature containment feature improves worker safety and reduces chances of damage to the engine and other components.
  • Unequaled reliability. Honeywell ATS systems have an unparalleled record of reliability and the best meantime between unscheduled removal numbers in the industry, helping to reduce delays, cancelations and unplanned maintenance.
  • Small size and weight. Our unique design enables an ATSS solution that is small and lightweight, enabling the industry’s highest horsepower-to-weight ratios.
Leveraging a history if innovation and reliability, Honeywell engineers are working today to create a new generation of ATS systems that will be even smaller, lighter, smarter, more reliable, and more connected.
  • Notable achievements over the past 30+ years
  • MTBUR Greater than 60,000 hours(LEAP ATS)
  • Multiple options to mitigate Bowed Rotor to shorten turn time between flights
  • Containment: Robust containment capability via our containment ring
  • First Shared Lubrication Start System
  • First “3D” Turbine Blades

Compatible Platform

Boeing AH-64 Apache
Boeing CH-47 Chinook
Lockheed Martin C-130 Hercules
Sikorsky H-60

Specifications

  • Replacement Part

    • C-130A – H and L-100 - Air Turbine Starter (PN 3505786-1) Air Turbine Starter Control Valve (PN 396678-1)
    • UH/SH-60 and H-1 - Air Turbine Starter (PN 3505300-10) Starter Air Valve (PN 3213850-6)
  • Mean Time Between Unscheduled Removals (MTBUR)

    • >4,000 hours – Air Turbine Starter
    • >8,000 hours – Starter Air Valve
  • Key Benefits

    • Drop-in replacement
    • Lower cost of ownership, through features like share lube breach containment, which reduces maintenance costs
    • Reduced maintenance cost
  • Replacement Part

    • C-130A – H and L-100 - Air Turbine Starter (PN 3505786-1) Air Turbine Starter Control Valve (PN 396678-1)
    • UH/SH-60 and H-1 - Air Turbine Starter (PN 3505300-10) Starter Air Valve (PN 3213850-6)
  • Mean Time Between Unscheduled Removals (MTBUR)

    • >4,000 hours – Air Turbine Starter
    • >8,000 hours – Starter Air Valve
  • Key Benefits

    • Drop-in replacement
    • Lower cost of ownership, through features like share lube breach containment, which reduces maintenance costs
    • Reduced maintenance cost

Resources

Sort
Brochure
Title
Category
Date Added
Size
Infographic
Title
Category
Date Added
Size