Runway Awareness and Advisory System - RAAS
RAAS is available on the Primus Apex and Primus Epic platforms. It's an easy and fast software update to your Enhanced Ground Proximity Warning Systems (EGPWS) MK V, MK V-A, MK VII or Epic EGPWS Module (EGPWM).
Operators should contact Honeywell sales at the link below or an authorized Honeywell dealer to determine if a supplemental type certificate (STC) or service bulletin exists for a simple software upgrade.
There is a better approach with SmartRunway and SmartLanding
The next evolution of Honeywell’s Runway Awareness and Advisory System - RAAS, SmartRunway and SmartLanding are software options for the Enhanced Ground Proximity Warning System (EGPWS) which increase flight crew situational awareness during taxi, take-off and landing.
Another key feature of SmartRunway and SmartLanding is the addition of visual messaging to the capabilities of RAAS, providing pilots with timely information and a quieter cockpit environment.
Key benefits of SmartRunway and SmartLanding include:
• Decreases the risk of runway incursions and excursions
• Increases runway situational awareness and more stabilized approaches
• Supports ‘heads-up’ operations with aural advisories
• Supports ‘quiet’ cockpits with visual advisories
• Configurable to fit operating environment requirements
• Inhibit switches are optional
• Certified for most Airbus and Boeing aircraft, as well as numerous business aviation platforms, including aircraft with Primus 1000 / 2000 avionics
• Simple software installation – aircraft doesn’t require Honeywell avionics for RAAS, SmartRunway or SmartLanding, but must have an EGPWS MK V, MK V-A, MK VII installed. (Note: Only RAAS is available on Primus Epic-equipped aircraft.)
Compatible Platform
Specifications
Key Benefits
- Configurable to fit operating environment requirements
- Decreases the risk of runway incursions and excursions
- Increases runway situational awareness and more stabilized approaches
- Inhibit switches are optional
- Simple software installation – aircraft doesn’t require Honeywell avionics for RAAS, SmartRunway or SmartLanding, but must have an EGPWS MK V, MK V-A, MK VII installed
- Supports ‘heads-up’ operations with aural advisories
- Supports ‘quiet’ cockpits with visual advisories