Multi-Function Control and Display Unit (MCDU)
Multifunction display-keyboard interface for data-entry and display of Flight Management System (FMS) data and other aircraft functions.
The MCDU is a combination of a keyboard and a high-performance Liquid-Crystal Display (LCD) that allows pilots to input and modify flight plans. It works in conjunction with the flight management system.
We provide the best user experience in the industry with action sequences that make the operation of the automation easy to learn, decrease the workload, and lead to fewer input errors. Honeywell’s MCDUs are designed to interact with all FMS functions on the aircraft, providing pilots with an optimized interface to safely and efficiently manage the aircraft flight trajectories.
Compatible Platform
Specifications
Display
- Multifunction display-keyboard interface
Compatible Platform
- Cessna: Sovereign Citation
- Embraer: E170, E190 and Lineage 1000
- Gulfstream: G450, G550, G650
- Leonardo Helicopter AW139
Key Benefits
- The latest MCDU is based upon current LCD display technology and is an intermixable and interchangeable LRU on your existing Airbus fleet
Replaces
- 7033700-930
- MCDU 7025725-930