OnBoard HUMS
Increased Safety - A proactive approach heads off accidents before they happen. Data signaling potential problems on one aircraft can be used to analyze an entire fleet comprehensively.
Mission Ready - Better maintenance planning means less unplanned downtime, faster turnaround and increased mission readiness to support the operator.
Reduced Costs - RECON substantially cuts maintenance / operating costs in the near term and over the life cycle of the helicopter.
More Data at Unprecedented Speeds - RECON is the next evolution of Honeywell’s Health and Usage Monitoring System (HUMS) and processes data eight times faster compared with Honeywell’s previous generation systems. In fact, using RECON operators can reduce flight-test data acquisition by up to 85%. The system uses in-flight data processing and assessment with alerts that can be transmitted via satellite communication systems.
Hardware Aligned With Your Needs - Our newest solution brings you everything you need and nothing you don’t. RECON is a scalable and flexible solution that is built to align with platform and application needs. Compatible with existing Honeywell ground and web-based infrastructure. Honeywell’s HUMS product family provides a common hardware and software environment, so customers can easily upgrade to the new RECON system.
Specifications
Key Benefits
- Acquires and processes data 8x faster, reducing flight-test data acquisition time by up to 85%
- Built to address evolving HUMS needs
- Compatible with existing Honeywell ground and web-based infrastructure
- Easily optimized to fit any operator’s application – advanced software design allows for rapid streamlined aircraft specific customization
- Scalable and modular solution so operators buy only what they need