LED Fuselage Anti-Collision Light (FACL)
Simplified operator logistics include common spare parts provisioning for all platforms including the LED module, power supply, lens and lens assembly to help reduce inventory and improve cash flow. The mod kit allows reuse of current lens (either cylindrical or faired lens) to reduce retrofit cost and minimize types of lens parts necessary to stock. Faired lens available to help reduce drag.
Product Benefits
- Plug-and-play LED upgrade
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Reduction in maintenance and improvement in aircraft availability
- LED life up to 50,000 hours (10x improvement over Xenon)
- Built-in thermal management to sustain the minimum regulatory requirements for anti-collision light output over the life of the LEDs
- Robust environmental protection
- Contributions to fuel savings
- Integrated power supply results in weight reduction of 9-12 lbs/aircraft
- Input power decreased by over 85% (reduce from 410 VA to 60 VA) resulting in less draw on aircraft power generation
Compatible Platform
Specifications
Key Benefits
- Built-in thermal management to sustain the minimum regulatory requirements for anti-collision light output over the life of the LEDs
- Contributions to fuel savings
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Input power decreased by over 85% (reduce from 410 VA to 60 VA) resulting in less draw on aircraft power generation
- Integrated power supply results in weight reduction of 9-12 lbs/aircraft
- LED life up to 50,000 hours (10x improvement over Xenon)
- Plug-and-play LED upgrade
- Robust environmental protection
- reduction in maintenance and improvement in aircraft availability
Compatible Platform
- Boeing 737
- Boeing 757/767
- Boeing 777