Air Data Computers
- Standalone computation provides industry-leading size, weight and power (SWAP), enabling increased fuel performance
- Reduced maintenance costs from periodic accuracy checks due to industry-leading sensor stability
- Our air data products offer industry-leading sensor stability with our silicon pressure sensors and transducers as well as excellent long-term stability for reduced maintenance
Compatible Platform
Specifications
Power
- 28 VDC, less than 15.5 Watt
Digital Communication Output
- All Necessary Air Data Parameters (ARINC 429)
- Maintenance Data (ARINC 429)
Digital Communication Input
- ARINC 429
- ASCB
- Digital Baro Correction
Software
- RTCA/DO-178B Level A
Output
- ARINC 429
- All necessary air data parameters, Maintenance Data
- Analog and Discrete Outputs ADT Valid
Number of Sensors/Channels
- 2
Altitude Range
- -2,000 to +60,000 ft
Sensor Range
- 2 in Hg to 41 in Hg (Ps and Pt)
Key Benefits
- Extensive Field History with long service life
- Low cost modular design optimized for both new build and retrofit applications
- Proven solid-state silicon sensor technology provides long-term stability
Coverage
- 98% BIT coverage
Accuracy
- 0.02% FS accuracy
Compatible Platform
- Boeing 747
- Boeing 757
- Boeing 767
- Bombardier Challenger 600
- Cessna Citation Bravo
- Cessna Citation Encore
- Dassault Falcon 900A/B
- Gulfstream GIV Family
- Gulfstream V
- Hawker 800
- Hawker 800XP
Chassis Included
- Yes
Certifications
- TSO-C106
Environment
- D0-160 D
Dimensions
- 1489 mm Length x 158 mm Width x 107 mm Height
- 5.9 in. Length x 6.2 in Width x 4.2 in Height
Weight
- 4.5 lbs. max (w/o fittings)