Air Data Modules
Our air data modules include:
- Industry-leading modules such as size, weight and power (SWAP)
- ADMs feature a reduced plumbing weight by locating it near the probes.
- Highly reliable parts because they don’t combine electronics with low reliability mechanical probes and heaters.
- Industry-leading sensor stability that results in low fleet provisioning and sparing rates due to high maintenance costs from periodic accuracy checks.
- Reduced maintenance costs from periodic accuracy checks due to industry-leading sensor stability.
Compatible Platform
Specifications
Power
- 15V or 5V DC, 2W (HG1154)
- 28 VDC, 3 W (HG1153CA)
- ±13.5 VDC, 3 W (HG1152AA/DA)
- ±13.5 VDC, 3 W (HG1153DA)
- ±13.5 VDC, 3 W (PG1152BC)
Number of Sensors/Channels
- 1 (HG1152AA/DA)
- 1 (PG1152BC)
- 2 (HG1153CA)
- 2 (HG1153DA)
- 2 (HG1154)
Key Benefits
- Modular-design optimized for cost-effective new build and retrofit applications
Coverage
- 98% BIT coverage
Accuracy
- 0.02% FS accuracy
Compatible Platform
- Airbus A320
- Boeing 737
- Boeing 777
- Boeing 787
- Citation Sovereign
- Gulfstream G450
- Gulfstream GIV Family
- Gulfstream V
- Hawker 4000
- Leonardo Helicopter AW139
- Pilatus PC-12 NG
- Pilatus PC-24
Software
- RTCA/DO-178B Level A
Output
- Analog and discrete outputs ADT valid (HG1152AA/DA)
- Analog and discrete outputs ADT valid (HG1153CA)
- Analog and discrete outputs ADT valid (HG1153DA)
- Analog and discrete outputs ADT valid (HG1154)
- Analog and discrete outputs ADT valid (PG1152BC)
Weight
- 0.5 lbs / 0.24 kg (w/o fittings) (HG1154)
- 1.5 lbs / 0.65 kg (w/o fittings) (HG1152AA/DA)
- 1.5 lbs / 0.65 kg (w/o fittings) (HG1153DA)
- 1.5 lbs / 0.65 kg (w/o fittings) (PG1152BC)
- 1.6 lbs / 0.71 kg (w/o fittings) (HG1153CA)