Honeywell Compact Inertial Navigation System
Our Compact Inertial Navigation System contains a 4G modem to receive RTK corrections which greatly improves the accuracy of the system while protecting the navigation accuracy of those who rely on it to navigate safely in GNSS-denied environments.
The System has been engineered to work with other Honeywell navigation aids and third-party alternative navigation systems without significant upgrades and can be used as a standalone system or as a combined system with solutions such as our radar velocity system and/or anti-jamming systems such as GPSdome.
Our Compact Inertial Navigation Systems are designed for customers who operate in the air, on the ground and at sea. It can be used in a variety of applications such as UAS, commercial and military surface vehicles and personal navigation system for dismounted applications. The compact inertial navigation system is ideal for customers ranging from UAVs to niche commercial vehicles that operate in GNSS-denied environments and experience intermittent or continuous GNSS outages.
Some applications where Compact Inertial Navigation System can be used:
• Military surface vehicles
• Niche commercial Land vehicles including autonomous vehicles
• Personal Navigation
• UAV – Military and Civil
Honeywell Compact Inertial Navigation System for UAVs (HCINS-U)
Our Compact Inertial Navigation System for UAVs (HCINS-U) offers tight integration with Pixhawk autopilot and is a plug-and-play solution to rotary and fixed-wing UAVs. It can receive RTK corrections through the in-built LTE modem and features a navigation health monitor to switch between various navigation sources (GNSS, INS, other alternative navigation sensors).
Honeywell Compact Inertial Navigation System for Personal Navigation (HCINS-P)
This version features additional ruggedization to operate in challenging environments. This is especially useful in military applications. For higher accuracy requirements, we also provide a high-performance variant of personal navigation. Additionally, this can also be integrated with a GPSdome, the anti-jamming system from our partner, InfiniDome.
Honeywell Compact Inertial Navigation System for Land (HCINS-CV & HCINS-M)
This version of our Compact Inertial Navigation System for land can be used in military vehicles and niche commercial vehicles for operations in GNSS-degraded environments. It is recommended to use our compact inertial navigation along with HRVS and GPSdome to be able to take full advantage of the superior performance of Honeywell’s inertial navigation system.
Specifications
LED
- LED connector: connection of external status LEDs (Open Collector).
Horizontal Position Drift GNSS outage with no aiding
- 0.35 m (after 10 s) (HCINS RTK)
- 0.9 m (after 10 s) (HCINS)
- 13.0 m (after 60 s) (HCINS RTK)
- 2.6 m (after 30 s) (HCINS RTK)
- 22.0 m (after 60 s) (HCINS)
- 250 m (after 30 s) (Pixhawk 2.1)
- 5.0 m (after 30 s) (HCINS)
- 8.0 m (after 10 s) (Pixhawk 2.1)
- 900 m (after 60 s) (Pixhawk 2.1)
Typical Heading Error with HCINS
- 0.28 deg
Velocity errors X/Y/Z axes 9m/s
- 0.04 m/s
Key Performance Variables
- Altitude
- Position
- Velocity
Signal Reacquisition
- 2 sec
Typical Performance
- Attitude [deg] 0.04
- Heading [deg] 0.28
- Position Error [m] 2.5
- Velocity Error [m/s] 0.04
LTE Connectivity
- Global Multi-Band LTE-FDD/LTE-TDD/HSPA+
GNSS Capability
- RTK, GNSS Heading (with dual antenna)
Velocity Error
- 0.02 m/s (HCINS RTK)
- 0.04 m/s (HCINS)
- 0.11 m/s (Pixhawk 2.1)
Position Error
- 0.03/0.015 m (HCINS RTK)
- 2.5 m (HCINS)
- 2.5 m (Pixhawk 2.1)
Industry
- Defense
- Energy, Oil and Gas
- Ground Transportation and Logistics
Features
- Heading: 0.28 (deg)
- MEMS based navigator
- Position Error: 2.5 m (standalone)
Shock
- DO-160G; section 8, Category S, Curve C
GNSS
- Dedicated BAS (Base) and ROV (Rover) SMA connector for antenna
Non-operating Temperature Range
- -40 to + 85°C
Operating Temperature
- -40 to + 85°C
Chassis Included
- Yes, Plastic Chasis
Attitude
- 0.025° (HCINS RTK)
- 0.04° (HCINS)
- 0.2° (Pixhawk 2.1)
External LED Status Support
- Data Logging
- Navigation (Init, Nav, Nav GNSS RTK)
Ethernet Communication
- Configurable staic IP address.
- ETH connector: connection with computer (RJ-45).
Internal Data Storage
- Removable micro SD card up to 32GB
Serial Communication
- EAP connector: connection with External Aiding System (3V3CMOS).
- PX connector: connection with Pixhawk 2.1 Cube (3V3CMOS).
GNSS Constellations
- BeiDou B1I B2I
- GLONASS L1OF, L2OF
- GPS L1C/A, L2C
- Galileo E1B/C E5b
- QZSS L1C/A L1S L2C
- SBAS L1C/A
Communication Ports
- Ethernet Communication
- Serial Communication
Data Storage
- Micro SD card tray (up to 32GB).
Cellular LTE
- 1. Built-in LTE antenna (default).
- 2. External LTE antenna.
- Cellular connectivity with 2 options available:
- LTE-FDD B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B66.
- LTE-TDD B34/B38/B39/B40/B41.
- Micro SIM card tray.
- UMTS/HSDPA/HSPA+ B1/B2/B4/B5/B6/B8/B19.
Components
- GNSS Antenna
- GNSS Receiver
- IMU
- Processing Boards
Software
- Internal Software
Output
- Altitude
- Position
- Velocity
Power Consumption
- 3W nominal
- 5W with LTE connectivity
Supply Voltage
- +4.5 – 5.5VDC (2A)
Vibration
- BFD Basic profile
Power
- PWR connector: connection with power source.
Applications
- Automotive Platforms
- Drones
- Military Surface Vehicles
- Personal Navigation
- Robotics
- UAV – Military and Civil
Dimensions
- 100mm x 67mm x 13mm (damping platform)
- 162cm³ / 96mm x 60mm x 28mm (excluding damping platform)
Heading
- 0.15° (HCINS RTK)
- 0.28° (HCINS)
- 2.5° (Pixhawk 2.1)
Weight
- +22 grams (damping platform)
- 115 grams (excluding damping platform)
Volume
- 100mm x 67mm x 13mm (damping platform)
- 162cm³ / 96mm x 60mm x 28mm (excluding damping platform)
Length
- 96mm
Width
- 60mm
Depth
- 28 mm
Size
- 96mm x 60mm x 28mm (excluding damping platform)
Setup
- Dual Atenna Setup