Carbenix Commercial Brakes
Building on our expertise with Carbenix friction materials, Honeywell braking systems provide advanced, integrated system design, patented anti-oxidant protection systems and global service and support to the industry’s top OEM airframers and airlines.
Aircraft brakes operate in extremely severe environments. For example, the energy absorbed when a wide-body aircraft lands is equivalent to the energy in a lightning bolt. During a rejected takeoff (RTO) stop, carbon brakes can reach temperatures of over 1,800 degrees Celsius.
Airlines operate under increasingly demanding conditions – runway congestion initiatives, noise regulations and the constant drive for lower fuel and maintenance costs all contribute to a harsh environment for brakes. Using Honeywell's Carbenix friction materials, our range of carbon brakes provide high reliability, improved weight savings and lower costs. Honeywell is constantly investing in advanced friction and anti-oxidant materials as well as new data-enabled services to improve performance and lower the total cost of ownership.
Repair Site Locator Website
Compatible Platform
Specifications
Material
- Carbon
Compatible Platform
- Airbus A330 Neo
- Airbus A330/A340
- Airbus A340-5/6
- Airbus A380
- Boeing B747-400
- Boeing B767-300
- Boeing B777
- Boeing Md-11
- Comac C919
Replacement Part
- 2617122-3; 2612202-7; 2613772-7; DAP00021-07; 2615902-1; 2612412-1A; 2611202-2; 2609472-4; 59000087-1
Key Benefits
- Allows for longer maintenance intervals
- Carbon brakes lower greenhouse gas emissions