×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

FMS Guided Visuals

Available as a standalone offering and within other Honeywell navigation services offerings

FMS guided visual (or FGV) approaches provide lateral and vertical guidance to the runway using strategically placed transitions around the airport. Titled “RNAV H”, these procedures are developed, tested and coded into the FMS navigation database by Honeywell for use by operators conducting a visual maneuver to the runway. No regulatory approvals are required for FMS guided visuals, making implementation fast and easy.

See it in action!

Benefits of FMS Guided Visuals

FMS guided visual approaches provide a stable approach with a precise, repeatable lateral and vertical flight path, which can be fully coupled to the autopilot or hand flown. Stabilized approaches:

  • Prevent over-banking and potential stall.
  • Help maintain orientation during moonless nights.
  • Prevent steep approaches which can lead to:
    • Additional brake wear
    • Noise from max thrust reversers
    • Runway overrun

FMS guided visuals are part of the Honeywell Navigation Services suite of offerings. Other offerings include:

AIRPORTS

*Current as of December 25, 2025. Contact us to learn about the latest developments.

  • KAPC Rwy 24
  • KBED Rwy 29
  • KBQK Rwy 7 
  • KBUR Rwy 15/33
  • KCOE Rwy 24
  • KCRQ Rwy 24
  • KDIJ Rwy 22
  • KEGE Rwy 7
  • KHCR Rwy 4 
  • KHCR Rwy 22
  • KHDN Rwy 28
  • KHND Rwy 17R/35L
  • KHPN Rwy 34 (Sound Visual)
  • KLAS Rwy 19L
  • KLAS Rwy 19R
  • KLGB Rwy 12
  • KMKC Rwy 1
  • KMRY Rwy 28L
  • KOAK Rwy 28L
  • KOAK Rwy 28R
  • KPDK Rwy 3R
  • KPVU Rwy 31 *NEW*
  • KPWK Rwy 34
  • KPWM Rwy 29 (Harbor Visual)
  • KSAV Rwy 10
  • KSDL Rwy 3
  • KSDL Rwy 21
  • KSDM Rwy 26R
  • KSEZ Rwy 21
  • KSFO Rwy 1R
  • KSFO Rwy 28R (Quiet Bridge Visual)
  • KSJC Rwy 30L (Fairgrounds Visual)
  • KSUN Rwy 13
  • KTEB Rwy 01
  • KTRK Rwy 11
  • KTRK Rwy 29 
  • KTRM Rwy 35
  • KUGN Rwy 5
  • KVNY Rwy 34L
  • LDDU Rwy 29
  • LDSP Rwy 23
  • LFLB Rwy 36 (VPT)
  • LFLP Rwy 22 (VPT)
  • LFMD Rwy 17 (VPT)
  • LFMN Rwy 4L (VPT)
  • LFMN Rwy 4R (VPT)
  • LFMN Rwy 22R (VPT)
  • LSMD Rwy 11
  • MMSL Rwy 11
  • RJTT Rwy 16L
  • RPLB Rwy 25 *NEW*
  • WSSL Rwy 03/21
ELIGIBLE AIRCRAFT
  • Bombardier Global Express
  • Cessna Sovereign, Citation X
  • Dassault Falcon 6X, 7X, 8X, 2000EX EASy, 900EX EASy, 900C/EX
  • Gulfstream G450/550/650/500/600, G-V
  • Hawker 4000
  • Pilatus PC-12, PC-24
FUTURE AIRPORTS

Customer feedback guides our future list of visuals. Those under development include:

  • 07FA
  • EGKB
  • KABQ
  • KAVQ
  • KASE
  • KBFI
  • KBKL
  • KBVU
  • KBZN
  • KCMA
  • KDCA
  • KDPA
  • KDZB
  • KEWR
  • KEEO
  • KFTY
  • KMMU
  • KMSO
  • KPSP
  • KRDM
  • KRNO
  • KSAN
  • KSEE
  • KSNA
  • KSGU
  • KTEX
  • KTVL
  • LFSB
  • LPMA
  • LSZB
  • LSZR
  • TUPJ

Brochure  (1)
Brochure  (1)
Guided Visuals brochure
Download File Multiple Download been Selected