AeroCruze 230 Advanced Autopilot
Compatible Platform
Specifications
Weight
- 1.18kg
- 2.6 lbs
Dimensions
- 16.0x4.2x28.6 cm
- 6.3x1.6x11.6 in
Audio Frequency Response
- 14 and 28 VDC systems (9-33VDC)
Compatible Platform
- Beechcraft Baron
- Beechcraft Bonanza 36
- Cessna 210
- Cessna 4XX Series
- Cessna C182
- Cessna C206
- Cessna Caravan
- Mooney M20X
- Piper Archer
- Piper Arrow
- Piper Cherokee
- Piper Warrior
- Socata TB 20
- Socata TB 20
Temperature range
- -20°C to +55°C
- -4°F to +131°F
Key Benefits
- Altitude pre-select
- Automatic wing leveling corrects unusual attitudes
- Coupled approaches
- Dedicated knobs and buttons for frequently used functions
- Dedicated knobs and buttons for frequently used functions
- Drives flight director bars
- Full 3-axis autopilot
- Includes altitude pre-select
- Includes brand new 2-year warranty on your existing servos
- Mode annunciation so you know what the autopilot is doing
- Mode annunciation so you know what the autopilot is doing
- NAV, VOR, ILS, GPS
- Only touchscreen autopilot available in the market
- Only touchscreen autopilot available in the market
- Precise turns to capture heading or approach even in high winds
- Reuse existing servos and wiring to minimize installation costs and reduce downtime from 3 weeks to 1 week
- Roll steering
- Yaw damper available separately
Altitude
- 35,000 ft
Power Consumption
- 2.4A @ 14VDC, 1.2A @ 28VDC
Certifications
- Environmental: RTCA/DO-160G
- Software: RTCA/DO-178 Level B
- TSO C-198