FMZ-2000 Flight Management System (FMS) Version 6.1 Upgrade
For more than 20 years, our FMZ-2000 has been the FMS of choice for pilots and original equipment manufacturers (OEMs). This latest upgrade builds on that legacy of value and delivers superior performance to continually exceed the requirements of modern airspace.
Required for the 2020 Future Air Navigation System (FANS) 1/A Mandate on the following aircraft:
• Embraer Legacy 600 / 650
• Dassault Falcon 900A / B / C / EX (Non-¬EASy)
• Embraer Legacy 600 / 650
• Gulfstream IV / IV-SP / V
• Textron Cessna Citation X
Compatible Platform
Specifications
Key Benefits
- Auto Hold-to- Altitude
- Circling Approaches
- Enroute Holding Patterns
- Improved Leg Combinations
- Multiple Runway Approaches
- Required Nav Performance Monitoring and Alerting
- Temperature Compensation
- Updated Magnetic Variation Tables
- Vectors to Final Approach
Compatible Platform
- Agusta AW139
- Boeing 400
- Boeing 727
- Boeing 747/-8/4
- Bombardier Challenger 601 1A / 3A
- Bombardier Challenger 605, CL601-3A/3R, GEX/XRS/5000
- Bombardier Challenger CL-601
- British Aerospace 700/800/1000
- Cessna Citation II/III/V/X/Bravo/Encore/Excel/XLS
- Cessna Citation III-VI-VII, X, C560XL/XLS, C560/EN/EX, XLS, Encore+, C550B, C650
- Chinese Y12F
- Citation Sovereign
- Dassault Falcon 8X
- Dassault Falcon 900/900B/900EX
- Dornier DO328 /100/200/300
- Dornier Seastar
- Dornier328 100/200/300
- Embraer 135/145/650
- Embraer 170/175/190/195, Lineage 1000
- Embraer 170/190/195
- Embraer Legacy 600/650, 135/140/145/650
- Falcon 2000/900/900C/900EX/50EX
- Falcon F7X/F900/F2000
- Gulfstream 300/400/500/II/II/IV/V
- Gulfstream 300/400/IV/V
- Gulfstream 450/550
- Gulfstream G500
- Gulfstream G650
- Hawker 800/800XP/1000
- Hawker Horizon
- Lockheed L382G C130/P3
- Pilatus PC-12
- SAAB 2000
- Sino Swearingen SJ30
- SyberJet-SJ30
- Viking Twin Otter