Primus Apex Integrated Flight Deck
Primus Apex consists of a base system with unique options which provide new capabilities and the flexibility to effectively meet new airspace mandates.
Display Systems
Two primary flight displays (PFD) and one or two multifunction displays (MFD) featuring crystal-clear, high-resolution liquid crystal displays and wide viewing capability allowing cross-cockpit scanning.
The PFDs come standard with Honeywell’s iPFD and will support optional SmartView Synthetic Vision – with advanced symbology, including:
- 3-D terrain
- Approach guidance
- Enroute
- Terrain alerting
- Visual runway
- Interactive Navigation (INAV) graphical flight planning
- Digital charts and maps
- Radio tuning
- Synoptics
- Comprehensive navigation database
- Graphical INAV and flight planning
- Primary and secondary flight plans
- Precision and non-precision approaches
- SID/STAR procedures
- Wide Area Augmentation System (WAAS)
- Full complement of RNAV approaches
- RNP
- LNAV/VNAV
- LNAV
- LPV
Compatible Platform
Specifications
Compatible Platform
- Chinese Y12F
- Dornier Seastar
- Pilatus PC-12
- SyberJet-SJ30
- Viking Twin Otter