Honeywell UV Treatment System
Telescoping wings can adapt to a variety of seating configurations, while an attached hand wand offers extra maneuverability in tight spaces. Its robust frame with sliding light cover is designed for durability and added protection during transfer. With a low cost of ownership and optional service plans, it can be implemented for as low as $1 USD per use, depending on fleet size and treatment frequency.
In clinical studies, UVC technology has been found to significantly reduce various bacteria and viruses on targeted surfaces at prescribed dosages. Recently, 254nm UVC lights has been found in limited clinical testing to be capable of inactivating SARS-CoV-2 (the virus which causes COVID-19) at certain doses.
The Honeywell UV Treatment System is part of a suite of products aimed at helping operators better protect passengers and crew, minimize downtime, reduce cost of ownership and help improve passenger and crew confidence with the Honeywell UV Treatment System.
Compatible Platform
Specifications
Weight
- 160 lbs
Maximum Product Width (Wings Extended)
- 96.5”
Minimum Aisle Width
- 13.5”
Dimensions
- 43”H x 36”L x 13.5”W
Maximum Height (Center Assembly Up)
- 76” Hand wand cable length: 8 ft.
Lamp Operating Hours
- 9,000 operating hours
Number of Lamps
- 14
Key Benefits
- About the size of an aircraft beverage cart, the system can treat thirty rows of seats in less than ten minutes
- Irradiates high-intensity 254nm UVC light across entire cross-sections of seating
- Telescoping wings can adapt to a variety of seating configurations
- This UV Treatment System can be implemented for as little as $2 per use, depending on fleet size and treatment frequency
Light Type
- 253.7nm Germicidal UVC
Cart Speed
- Variable, 0.6ft/sec for 8-10 minute treatment
Treatment Time (1 Operator)
- 30 rows of seating (1 aisle) = 8-10 minutes
Battery Charging Time
- 180 minutes (max)
Total Lamp Wattage
- 970W
Battery Duration
- 30 minutes
Battery Type
- 48V Li-MNC
Compatible Platform
- Airbus A300
Components
- System, battery charger and users guide