×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Honeywell Forge Cabin Network

Overview
The Honeywell Forge Cabin Network application allows flight crew and/or passengers on business aviation aircraft to diagnose and troubleshoot in-flight Wi-Fi connectivity.


Once connected to the onboard Wi-Fi network, the application can perform status queries of the various satellite communication hardware. Icons and text messages will indicate the status of each component and whether the end-to-end internet connection is complete. Any issues with the connection will be identified through a visual cue, and potential solutions will be offered.

Status query results can be viewed or emailed to Honeywell technical support or your director of maintenance directly through the application.

Key Features:

• Standard and Custom Speed Test for JetConnex network

• Visual cues of your network status

• Potential solutions to correct connectivity issues

• Displays devices connected to your Wi-Fi network

• Aircraft position on world map with service coverage overlay

• Notifications for: internet service changes, entering/leaving coverage area, entering/leaving countries, number of devices connected and over-temperature warning

Note: Continued use of GPS running in the background can dramatically decrease battery life.

Specifications

  • Age Rating

    • 4+
  • Compatibility

    • iPad
    • iPhone
  • Age Rating

    • 4+
  • Compatibility

    • iPad
    • iPhone