Mark II+ Communications Management Unit
The Mark II+ CMU supports Protected Mode - Controller Pilot Data Link Communication (PM-CPDLC), the datalink recording mandate, and it is certified for FANS 1/A+ data routing and operation.
As the primary airborne component, the Mark II+ communicate primarily through an external Very High Frequency (VHF) transceiver, although optional airborne equipment may include a Satellite Data Communication System (SDCS) to provide datalink capability via satellite. The aircraft FMS provides the interface between the pilots and the Mark II+. By default, the CMU communicates via the land-based Aircraft Communication Addressing and Reporting System (ACARS) VHF network.
Compatible Platform
Specifications
Size
- 4 MCU per ARINC 600
Weight
- 12 lbs
- 5.44 kg)
Design Assurance Level
- DO-178B DAL C
Warranty
- 3 Years
Compatible Platform
- Airbus A320
- Airbus A321
- Boeing 737 Max/NG
- Boeing 747
- Boeing B757
- Boeing B767
- Bombardier CL 601
- Bombardier CRJ-550/700/900
- Cessna Citation X
- Falcon F900
- MC-21
- SSJ-100
Power Requirements
- 115 VAC 400 Hz or 28 VDC. 30 Watts Max.
Connector
- ARINC 724B or ARINC 758
Environmental
- DO-160C, no forced-air cooling required
Key Benefits
- Supports FANS CPDLC, ATN PM-CPDLC, and ACARS functionality
Reliability
- 30,000 Hours
Components
- PN 964-0465-001 (APM)
- PN 965-0758-005 (ARINC 724B)
- PN 965-0758-006 (ARINC 758)