MILACAS-XR
MILACAS-XR (Extended Range) provides two times the surveillance range of ETCAS. Utilizing improved interrogation methods and Hybrid Surveillance (Automatic Dependant Surveillance Broadcast - ADS-B). MILACAS-XR surveillance range is 100 nm for 360° azimuth. The system is approved by civil and military frequency management organizations, including the U.S. National Telecommunications and Information Administration for installation on all military aircraft. In addition to the increased range, MILACAS-XR provides the same functions that have made ETCAS the largest selling military TCAS product in the world.
Compatible Platform
Specifications
Weight
- 4 MCU: 12.0 lbs
- 6 MCU: 12.5 lbs
Dimensions
- 4 MCU: 7.62 x 4.90 x 15.02 in.
- 6 MCU: 7.62 x 7.50 x 15.02 in.
Environmental Requirement
- Per DO-160D
Power Input Required
- 50 W nominal, 60 W maximum
Transmit Frequency
- 1030 MHz
Power Requirement
- 115 Vac and/or 28 Vdc
Power Dissipation
- 50 W maximum
Compatible Platform
- Alenia C-27J
- Bell Boeing V-22
- CN-295 Military Aircraft
- Kawasaki C-X & P-X
- Lockheed Martin C-130J
- Lockheed Martin VH-71
Receiver Frequency
- 1090 MHz
Temperature range
- Non-Operating -55 C to +85 C
- Operating -55 C to +70 C
Key Benefits
- Drop-in Replacement
- Increased surveillance range to 100 nautical miles for 360° azimuth
- Integrates MOPS Change 7.1 Technologies
Cooling
- Recommended but not required
Software Loading
- PCMCIA, ARINC 615, Ethernet
Interfaces
- Per ARINC 735A
Certifications
- TSO C119b
Replaces
- TPA-81A
Mounting
- Mounting Tray (ARINC 600)