High Output LED Landing Light
All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, andenvironmental protection.
Key Honeywell Advantages:
- Plug-and-play LED upgrade
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Reduction in maintenance and improvement in aircraft availability
- Photometric life up to 50,000 hours
- Built-in thermal management to sustain light output over the life of the LEDs
- Robust environmental protection
- Input power reduced by over 50%
- No scheduled maintenance
Compatible Platform
Specifications
Width
- Same mechanical/installation interface and electrical connections as the existing PAR64
Beam Width
- 15° x 16°
Weight
- 4.3 lbs
Legacy Product Replacement
- All Wing Root PAR 64 - 737 NG, 757, 767, 777
Replaces
- All Wing Root PAR 64 - 737 NG, 757, 767, 777
- High Beam Par 64 Replacement
Lifespan
- 50,000 hrs
Quantity Per Aircraft
- 2 (1 each wing root)
Input Voltage
- 28VAC 400Hz
Compatible Platform
- Boeing 737 NG
- Boeing 757
- Boeing 767
- Boeing 777
- Boeing B737- 600/700/800/900 Series
- Boeing B757-200 / 200PF /200CB/300 Series
- Boeing B767- 200/300/300F/400ER Series
- Boeing B777- F/200 /200LR/300/300ER Series
Certifications
- PMA for Design, MFg. and Aircraft Installation
Light Output
- 770,000 cd
Key Benefits
- Increases aircraft safety under all weather conditions with improved light output, beam spread, color and uniformity
- Input power reduced by over 50%
- Plug-and-play LED upgrade
- Plug-and-play replacement for 737 NG, 757, 767 and 777 PAR 64 wing-root landing lights
- Reduction in maintenance and improvement in aircraft availability