LED Searchlight
All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based on proven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywell optimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.
- Improved pilot visibility at reduced lifecycle cost:
- Photometric Life of 25,000 Hrs. – 80x over Halogen
- Increased IR performance: 10x standard dual mode
- Reduced power: 200W to 40W IR 400W to 60W Visible
- LED output and color improves pilot visual acuity:
- Intensity: – 175,000 cd Visible / 100 NRI IR
- Dimmable
- 11° x 11° Beam Width
- Uniform light pattern in visible and infrared.
- Weight neutral or decrease (variant dependent)
- Proven mechanical actuators
Specifications
PAR
- PAR 46
Light Output
- Covert: 100 NRI
- Visible: 175,000 cd
Beam Width
- 11° x 11°
Lifespan
- 25,000 hrs