QikPlug Front Position Light (FPL) LED Lighting
Product Benefits:
- Plug-and-play LED upgrade
- Photometric life up to 50,000 hours
- Lumen/candle power output and LED life are superior to competitors
- Long life allows 24/7 operations to help minimize damage
- Significantly reduces unscheduled maintenance events, improving aircraft availability
- Payback approximately one year with reduced power consumption and maintenance
Compatible Platform
Specifications
Lifespan
- 50,000 hrs
Compatible Platform
- Boeing 737-700
- Boeing 767-400ER
New Part Number
- Lamp (Green): 72326991-002
- Lamp (red): 72326991-001
Key Benefits
- Does not require Aircraft Modification
- Input power reduced by up to 75%
- Robust environmental protection