×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Series IA Broadband Up/Down Converter

Overview
Our series IA Broadband Up/Down Converters offer multi-octave frequency conversion for use in modern EW systems. Typical applications include down conversions of the microwave spectrum into a Digital RF Memory (DRFM) and then up-conversion back to the microwave spectrum frequency range. In addition, the series IA converters offer a common synthesized local oscillator (LO), low spurious, high dynamic range with fast switching and programmable gain enabling ease of integration into multiple platforms.The series IA utilizes Ultra proprietary technology that provides excellent performance and ultra low phase noise performance. Typical phase noise performance is -80 dBc/Hz at 10 kHz and -100 dBc/Hz at 100 kHz offset.Custom frequency plans are offer to meet your specific application needs. Contact the factory to discuss your special requirements.