Fury - 60 GHz Switchable Beam Radar
Features
- TI IWR6843 SoC
- TM4C1294NCPDT microcontroller
- 3x TX, 4x RX antennas
- 40 MHz TCXO
- USB 2.0
- 10/100 Mbps Ethernet
- Az FOV: 120°, El FOV: 50°
- Az Angular Resolution: 33° with 1 TX; 14.5° with 2x MIMO
- El Angular resolution: 50°
- Max detection distance: car = 300 m; human = 65 m
- Digi Xbee Socket with interchangeable options: Wi-Fi, Cellular: LTE-Cat 1, LTE-M, 3G, Bluetooth & more!
- Sensors: temperature, humidity, barometric pressure, light, IMU/ accelerometer, sniff, magnetic, and microphone
- SPI, UART, JTAG, CAN, Ethernet, I2C, LVDS
- Power: 5V/2A
Applications
- Internet of Things (IoT)
- Smart Home/City
- Room Occupancy
- Biometrics
- Gestures
- Security