Transmitters
- Honeywell Aerospace's Transmitters provide the highest available power densities using GaN-based Solid State Transmitter (SST) technology and are available with frequency coverage to W-Band
- For EW and EA applications, Honeywell Aerospace provides pod-based, Solid State and Travelling Wave Tube transmitters, comprised of amplifier, antenna, power supply, control and cooling subsystems, which are characterized by wide operating bandwidths, high EIRP, and high reliability
- For EW and radar applications, Honeywell Aerospace coherent power combining techniques can be used to combine multiple high power MIC modules to deliver output power greater than 12 kW for pulse or CW operation.
- For Space applications, Honeywell Aerospace provides integrated DC-to-DC converters and microprocessor-based temperature and aging compensation
- Honeywell Aerospace can provide integrated, multiband capability with common control circuits, DC power supplies with Honeywell Aerospace proprietary, high current, low dropout voltage regulators, and high capacitive-charge capacity for high speed switching
- Honeywell Aerospace Transmitters are designed for optimum thermal management, and support cooling solutions ranging from convection to liquid cooling with integrated flow-through chill-plates
- Honeywell Aerospace Transmitters provide high MTBF with graceful degradation