×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Hawk IFF

Overview
An IFF you can hold in your handThe Hawk IFF is designed for deployment in both current and next generation platforms. This miniaturization reflects the trend toward ever-smaller UAVs and extends to traditional fixed and rotary wing aircraft. We’ve reduced the SWaP 20x to fit into the design of any airborne chassis, with a weight of 7.6 ounces.Support for all modes provides a highly secure solutionHawk IFF supports all standard communications modes to ensure that data remains secure even in congested environments. Support includes standard civilian and military encryption modes: 1, 2, 3/A, C, S, 5, and ADS-B.Designed to be deployed where you need itTraditionally, IFF devices could only transmit in one direction – down. That limitation restricted where on an aircraft designers could place the device. Hawk IFF possesses antenna diversity. It broadcasts a signal bi-directionally with dual antennas to allow for placement anywhere on the aircraft without sacrificing superior performance.Extended range with exceptional powerWith up to 500w transmit power, Hawk IFF has more than sufficient range to ensure communications connectivity with relevant ground assets and provide persistent command & control of airborne assets.Built by the bestThe team behind Hawk IFF has decades of experience in developing next generation IFF devices, with an emphasis on usability, innovation and execution.