Flexible Channel Converters
Our FCR is a fusion of high-performance filters with highly integrated Radio Frequency (RF) electronics. Features include:
• Flexible channel assignment
• Any channel to any beam, or port
• Low power per channel (<2W)
• Integrated unit, <1/4 mass of current solutions
• Single channel or up to 12 channels
• Optional 2:1 redundancy with minimal impact to size/cost
• Optional flexible bandwidth assignment to channel