×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Spacecraft On-Board Computer (OBC)

Overview
The radiation hardened processor derived from PowerPC 603e TM (RHPPC) On-Board Computer (OBC) is a fully redundant, self-contained flight computer for satellite applications.

A dual-string Single Board Computer with 28V-70V power supply provides all the horsepower and interfacing needed for most satellite bus control missions.

The heart of the computer is the radiation-hardened version of the PPC 603e processor which can withstand the most stringent radiation environment ever built, including strategic missions.

Processing capability is 152 DMIPS with up to 32MB of Radiation Hardened SRAM and 4MB EEPROM provides the needed processing capability and memory for most spacecraft control applications. Main command interface is MIL-STD-1553. The RHPPC OBC includes a mature software development environment combined with a VxWorks board support package (BSP).

As a leader in space electronics products and on-board computing, Honeywell has supplied more than 200 space computers with a 100% on-orbit success rate and is the only supplier of certified Strategic Grade processors, delivering over 2,000 units.