×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

QAT and Mini Q Energy Accelerometers

Overview
Honeywell produces the QAT (160C and 185C versions) and the Mini Q (150C, 185C and 200C) high-temperature Energy Accelerometers for down hole measurement-while-drilling and wireline applications. High temperature accelerometers are designed to survive in extreme heat or cold environments and require precise acceleration information like drilling. These accelerometers and pressure sensors provide critical data that prevents failures and reduces downtime.

Honeywell’s Q-Flex design is ruggedized for high temperature and specifically customized for the demands of oil and gas applications. QAT and Mini Q products feature a patented Q-Flex etched-quartz-flexure seismic system and its amorphous quartz proof-mass structure provides excellent bias, scale factor and axis alignment stability.

The integral Q-Flex electronics develop an acceleration-proportional output current providing both static and dynamic acceleration measurements. By use of a customer-supplied output load resistor, appropriately scaled for the acceleration range of the application, the output current can be converted into a voltage.

Key Honeywell Advantages
  • High-temperature capability
  • Environmentally rugged
  • Analog output
  • Square or round mounting flange options (QAT160/185 only)
  • Field-adjustable range
  • Internal temperature sensor for thermal compensation
  • Low-power electronics
  • Built-in test

Specifications

  • Bias

    • <15 mg (Mini Q)
    • <20 mg (QAT)
  • Bias - Residual Modeling Error

    • <450 μg (QAT)
    • <600 μg (Mini Q)
  • Vibration Rectification

    • < ± 100 µg/ g^2 (QAT)
  • Resolution/Threshold

    • <1 µg (Mini Q)
    • <5 µg (QAT)
  • Vibration Peak Sine

    • 30g peak, 50 to 800Hz (QAT)
  • Scale Factor

    • 1.3 mA/g (Mini Q)
    • 2.75 mA/g ± 1.8% (QAT)
  • Key Benefits

    • Low-power electronics
    • Temperature-compensating algorithms dramatically improve bias, scale factor, and axis misalignment performance
  • Models

    • MiniQ 150
    • MiniQ 185
    • QAT 160
    • QAT 185
  • Shock

    • 1000 g (Mini Q) (Operating)
    • 1000 g (QAT) (Operating)
    • 2000 g (Mini Q) [Survival (-40 to 70°)]
    • 2000 g (QAT) [Survival (-40 to 70°)]
  • Axis Misalignment - One-year Composite Repeatability

    • <400 µrad (QAT)
  • Operating Temperature

    • 0 to 150°C (MiniQ 150)
    • 0 to 160°C (QAT 160)
    • 0 to 185°C (MiniQ 185)
    • 0 to 200°C (MiniQ 200)
    • 0°C to 185°C (QAT 185)
  • Axis Misalignment

    • <3 mrad (QAT)
    • <6.5 mrad (Mini Q)
  • RSS Bias and Scale Factor - One-Year Repeatability

    • 1.5mg (QAT 185)
    • 1.8mg (MiniQ 150)
    • 1.8mg (MiniQ 185)
    • 1.8mg (MiniQ 200)
    • 1mg (QAT 160)
  • Scale Factor - Residual Modeling Error

    • <400 ppm (Mini Q)
    • <450 ppm (QAT)
  • Vibration (Random)

    • 20 grms (QAT)
    • 30 grms (Mini Q)
  • Bandwidth

    • <200 Hz (QAT)
  • Output

    • Analog
  • Quiescent Current per Supply

    • 6 mA (QAT)
  • Quiescent Power

    • 180m Watts (QAT)
  • Input Voltage

    • ± 12 to ± 18 VDC (Mini Q)
    • ± 12.5 to ± 15.5 VDC (QAT)
  • Input Range

    • ±20 g (Mini Q)
    • ±20 g (QAT)
  • Survival Temperatures

    • -40°C to 175°C (QAT 160)
    • -40°C to 200°C (QAT 185)
    • -40°C to 215°C (MiniQ 150)
    • -40°C to 215°C (MiniQ 185)
    • -40°C to 215°C (MiniQ 200)
  • Applications

    • Energy Exploration
    • Oil and Gas
  • Weight

    • 25 grams (Mini Q)
    • 55 grams (QAT)
  • Size

    • 0.79in Diameter (2 cm) x 0.57in High (1.4 cm)
    • 1.0in Diameter (2.5 cm) x 0.73in High (1.9 cm)
  • Bias

    • <15 mg (Mini Q)
    • <20 mg (QAT)
  • Bias - Residual Modeling Error

    • <450 μg (QAT)
    • <600 μg (Mini Q)
  • Vibration Rectification

    • < ± 100 µg/ g^2 (QAT)
  • Resolution/Threshold

    • <1 µg (Mini Q)
    • <5 µg (QAT)
  • Vibration Peak Sine

    • 30g peak, 50 to 800Hz (QAT)
  • Scale Factor

    • 1.3 mA/g (Mini Q)
    • 2.75 mA/g ± 1.8% (QAT)
  • Key Benefits

    • Low-power electronics
    • Temperature-compensating algorithms dramatically improve bias, scale factor, and axis misalignment performance
  • Models

    • MiniQ 150
    • MiniQ 185
    • QAT 160
    • QAT 185
  • Shock

    • 1000 g (Mini Q) (Operating)
    • 1000 g (QAT) (Operating)
    • 2000 g (Mini Q) [Survival (-40 to 70°)]
    • 2000 g (QAT) [Survival (-40 to 70°)]
  • Axis Misalignment - One-year Composite Repeatability

    • <400 µrad (QAT)
  • Operating Temperature

    • 0 to 150°C (MiniQ 150)
    • 0 to 160°C (QAT 160)
    • 0 to 185°C (MiniQ 185)
    • 0 to 200°C (MiniQ 200)
    • 0°C to 185°C (QAT 185)
  • Axis Misalignment

    • <3 mrad (QAT)
    • <6.5 mrad (Mini Q)
  • RSS Bias and Scale Factor - One-Year Repeatability

    • 1.5mg (QAT 185)
    • 1.8mg (MiniQ 150)
    • 1.8mg (MiniQ 185)
    • 1.8mg (MiniQ 200)
    • 1mg (QAT 160)
  • Scale Factor - Residual Modeling Error

    • <400 ppm (Mini Q)
    • <450 ppm (QAT)
  • Vibration (Random)

    • 20 grms (QAT)
    • 30 grms (Mini Q)
  • Bandwidth

    • <200 Hz (QAT)
  • Output

    • Analog
  • Quiescent Current per Supply

    • 6 mA (QAT)
  • Quiescent Power

    • 180m Watts (QAT)
  • Input Voltage

    • ± 12 to ± 18 VDC (Mini Q)
    • ± 12.5 to ± 15.5 VDC (QAT)
  • Input Range

    • ±20 g (Mini Q)
    • ±20 g (QAT)
  • Survival Temperatures

    • -40°C to 175°C (QAT 160)
    • -40°C to 200°C (QAT 185)
    • -40°C to 215°C (MiniQ 150)
    • -40°C to 215°C (MiniQ 185)
    • -40°C to 215°C (MiniQ 200)
  • Applications

    • Energy Exploration
    • Oil and Gas
  • Weight

    • 25 grams (Mini Q)
    • 55 grams (QAT)
  • Size

    • 0.79in Diameter (2 cm) x 0.57in High (1.4 cm)
    • 1.0in Diameter (2.5 cm) x 0.73in High (1.9 cm)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Title
Category
Date Added
Size