AIRBUS BLOCK II Operational Software Upgrade
This update to the operational software includes the Gyro Life Monitor function that continuously monitors the three Ring Laser Gyros (RLG) on-board the Airbus Block II ADIRU for signs of impending failure, with a proactive warning through the Aircraft Central Maintenance Computer that reduces or eliminates unplanned ADIRU removals due to gyro failure. In addition, the Magnetic Variation Tables are updated to the latest available MagVar 2015 optimized to 2020. This is a shop upgrade resulting in the ADIRU PN rolling to HG2030AE25/45.
The following Airbus Block II ADIRU PNs are candidates for this valuable upgrade:
- HG2030AD09/AD10/AD11/AD12/AD13/AD33,
- HG2030AE20/AE21/AE23/AE24/AE43/AE44
Pricing for this update is dependent on the current PN of the ADIRUs being updated which dictates the number of Honeywell SBs required.
Compatible Platform
Specifications
Replaces
- HG2030AD09/AD10/AD11/ AD12/AD13/AD33
- HG2030AE20/AE21/AE23/ AE24/AE43/AE44
Compatible Platform
- Airbus A318
- Airbus A319
- Airbus A320
- Airbus A321
- Airbus A330-200
- Airbus A330-300
- Airbus A340-200
- Airbus A340-500/600
Key Benefits
- New Gyro Life Monitoring function
- Updated embedded Magnetic Variation Table on the ADIRU