HG2801 Fiber Optic Gyro Inertial Measurement Unit
Specifications
Height
- 3.29 in
- 8.35 cm
Dimensions
- 3.35 in Diameter
- 8.50 cm Diameter
Weight
- 1.65 lbs
- 750 gm
Accelerometer Operating Range
- Standard ± 40g (Higher ranges available with the HG2802 configuration)
Accel Bandwidth, -90°/-3 dB
- Standard: >260 Hz; High Bandwidth Option: >1500 Hz
Gyro Operating Range
- Standard ± 900°/sec
Key Benefits
- European Union (EU) Manufactured Tactical Grade FOG IMU
- Improved dynamic range and SF linearity
- Non-ITAR restricted
Power Consumption (Typical)
- 7 W Nominal
Power Consumption (Maximum)
- 11 W Max
Supply Voltage
- Single +10 to +30VDC supply, or Dual +15VDC and +5VDC supplies
Operating Temperature
- -40°C to +71°C
Data Rate
- 200 Hz (Guidance) and 1200 Hz (Control) — Other data rates available