HGuide n500 Inertial Navigator
The HGuide n500 is built on Honeywell’s leading-edge HG4930 IMU plus the widely accredited Honeywell HGuide Sensor Fusion (HGSF) software. Honeywell’s integration expertise blends the data from the IMU and data from a customer- supplied GNSS receiver to provide accurate, robust navigation service with all the functionalities that you need in an ultra-low SWaP form factor.
The HGuide n500 output data includes timestamped position, velocity, angular rate, linear acceleration, roll, pitch, and heading information. In dual-antenna mode, the n500 supports GNSS-based heading measurements and initialization.
Key Honeywell Advantages
• Honeywell proven navigation algorithms for Air, Land, and Sea
• World-class inertial sensor development, calibration, and compensation
• Proven reliability, dependability, and ruggedness. MTBF = 80,000 hours
• Highest-performing Inertial/Navigator of its size, weight, and price
• Multiple communication ports
• Accurate attitude performance that provides better quality navigation trajectories
• The HGuide n500 inertial navigation system is not ITAR controlled. Its Export Control Classification Number (ECCN) is 7A994 and is generally available free of an export license
• Compatible with multiple GNSS receivers, including HGuide g080 from Honeywell
Available Accessories
• HGuide n500 IO Interface card
• GNSS antennas and cables with Survey and UAV grade options
• HGuide Data Reader, SDK and ROS Drivers to support easy integration
• HGuide g080 GNSS receiver
Compatible Platform
Specifications
Power
- 3 Watts typical
Supply Voltage
- +5 VDC +/- 5%
Accel Bias In-Run Stability (mg 1σ)
- 25 μg 1σ
Key Benefits
- Accurate attitude performance that provides better quality navigation trajectories
- Compatible with multiple GNSS receivers, including HGuide g080 from Honeywell
- GNSS antennas and cables with Survey and UAV grade options
- HGuide Data Reader, SDK and ROS Drivers to support easy integration
- HGuide n500 IO Interface card
- Highest-performing Inertial/Navigator of its size, weight, and price
- MTBF = 80,000 hours
- Multiple communication ports
- Not ITAR controlled, its Export Control Classification Number (ECCN) is 7A994 and is generally available free of an export license
Industry
- Defense
- Energy, Oil and Gas
- Engineering, Test and Measurement
- Federal Solutions
- Geospatial and Atmospheric
- Ground Transportation and Logistics
- Marine
- Mining
Operating Temperature
- -40 °C to +85 °C
Usually Bought With
- GNSS antennas and cables with Survey and UAV grade options
- HGuide Data Reader, SDK and ROS Drivers to support easy integration
- HGuide n500 IO Interface Card
Compatible Platform
- Any Aircraft
Dimensions
- 65 x 51 x 35.5 mm
Weight
- 140 grams