×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Honeywell Radar Velocity System

Overview
The Honeywell Radar Velocity System (HRVS) is a small, lightweight, low-power radar-based navigation-aiding system. It uses millimeter wave sensing technology (60-64GHz or 76-81 GHz) providing range, velocity, and angle of objects. The HRVS can provide cm level-range accuracy and is impervious to environmental conditions such as rain, fog, dust, and snow.

Our HRVS can be used either as a velocity aiding source to inertial navigation systems or as an independent velocity sensing system in commercial and military applications.

Radar Velocity System Applications:
While the primary purpose of HRVS is to be an aiding source to inertial navigation systems, we can use HRVS also as a speed sensor or as a proximity warning system. Some of the applications where HRVS can be used are:
  • Commercial Vehicles
  • Military Vehicles
  • Unmanned Aerial Systems

Key Honeywell Advantages
  • Based on mmW sensor (60-64 GHz)
  • Altitude <300m
  • Indefinite precise hover as error doesn’t grow with time (unlike INS)
  • Error approx. 1-2% distance travelled
  • Cm level-range accuracy
  • Impervious to environmental conditions such as rain, fog, dust, and snow

Honeywell Radar Velocity System for UAVs (HRVS-U)
This system consists of 4 HRVS-U units that provides velocity data to INS. Some of the features include altimeter measurement, depth mapping and ground avoidance sensing. Our HRVS-U is tested up to a maximum altitude of 300m and hence is an ideal solution for low-flying BVLOS operations.

Honeywell Radar Velocity System for Military Vehicles (HRVS-M)
The HRVS-M can be a good alternative to military vehicles that need to operate in GNSS-denied environments. Its low emission makes it almost undetectable even at close ranges. Emission data will be provided on request.

Honeywell Radar Velocity System for Commercial Vehicles (HRVS-CV)
In addition to its use as a navigation aid, the HRVS-CV can also be used as a speed sensor for niche commercial vehicles – especially long trailers. This system consists of one HRVS-CV unit which is fixed up to 1.5m above ground.

Specifications

  • LED

    • Yes
  • Typical Heading Error with HCINS

    • 5 minutes < 1° (for outages > 15 minutes mag. heading aiding is recommended)
  • Velocity errors X/Y/Z axes 9m/s

    • 0.09/0.04/0.03 Mean
    • 0.45/0.45/0.10 RMS
  • Velocity errors X/Y/Z axes 6m/s

    • 0.06/0.02/0.02 Mean
    • 0.35/0.35/0.07 RMS
  • Velocity errors X/Y/Z axes 3m/s

    • 0.02/0.02/0.003 Mean
    • 0.20/0.20/0.04 RMS
  • Maximum Measurement Range

    • 170m
  • Key Performance Variables

    • Heading error, trajectory shape (open vs closed)
  • Typical Performance

    • *1% of Distance Travelled
  • 2-sigma Performance

    • *3% of Distance Travelled
  • Types of Products

    • Honeywell Radar Velocity System for Commercial Vehicles (HRVS-CV)
    • Honeywell Radar Velocity System for Military Vehicles (HRVS-M)
    • Honeywell Radar Velocity System for UAVs (HRVS-U)
    • Radar (mmWave)
  • Key Benefits

    • Altitude <300m
    • Based on mmW sensor (60-64 GHz)
    • Cm level-range accuracy
    • Day/night operations
    • Enables features: Velocity aid, altitude measurement, depth mapping , ground avoidance
    • Error approx 1-2% distance travelled
    • Guaranteed functionality with chosen Honeywell product lines such as Honeywell Compact Inertial Navigation System (HCINS)
    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Impervious to environmental conditions such as rain, fog, dust, and snow
    • Impervious to environmental conditions such as rain, fog, dust, and snow
    • Indefinite precise hover as error doesn’t grow with time (unlike INS)
    • Indefinite precise hover as error doesn’t grow with time (unlike INS)
    • Provides precise vertical velocity (e.g., for autoland)
    • Provides range and velocity aiding to INS devices.
    • Range measurement resolution down to 4cm
    • Range up to 170m above the ground
    • Supports high velocity ranges (theoretical limit ~250m/s)
  • Industry

    • Defense
    • Energy, Oil and Gas
    • Ground Transportation and Logistics
  • Features

    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Provides range and velocity aiding to INS devices.
    • Velocity aid (UAS)
    • Velocity aid for no GNSS operations (Commercial vehicles)
    • Velocity aid for no GNSS operations (Military vehicles)
  • Shock

    • Yes
  • Surfaces with Limitations

    • Lake (i.e. still water)
  • Operating Temperature

    • -40°C to +85°C
  • Chassis Included

    • Yes
  • Field of View

    • 5.5° H x 5.5° V (-3dB)
  • Serial Communication

    • yes
  • Operating Frequency

    • 62.0±0.5GHz
  • Communication Ports

    • Serial, CAN
  • Software

    • Internal software (Honeywell proprietary)
  • Output

    • Range and veocity information
  • Usually Bought With

    • GPSDome
    • HCINS
  • Tested Surfaces

    • Asphalt
    • Concrete
    • Forest/trees
    • Grass
    • Greenfield
    • Snow
  • Tested Range

    • Up to 170m (UAS)
  • Used INS

    • HCINS (MEMS based low-cost navigator – tactical grade - gyro bias instability 1 deg/h
  • Setup

    • 1 x HRVS board (1.5m/0.6m above the ground) + INS (HCINS etc.) (Commercial vehicles)
    • 1 x HRVS board (1.5m/0.6m above the ground) + INS (HCINS etc.) (Military vehicles)
    • 4 x HRVS board + INS (HCINS, etc.) (UAS)
  • Power Consumption

    • 1.7W nominal
  • Supply Voltage

    • +5VDC
  • Power

    • 1.7W nominal
  • Applications

    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Provides range and velocity aiding to INS devices.
  • Dimensions

    • 113mm x 66mm x 13mm (Enclosed version)
  • Weight

    • 24g (OEM version)
    • 68g (Enclosed version)
  • Length

    • 113 mm
  • Depth

    • 13 mm
  • Size

    • 108mm x 60mm x 10mm (OEM version)
    • 113mm x 66mm x 13mm (Enclosed version)
  • LED

    • Yes
  • Typical Heading Error with HCINS

    • 5 minutes < 1° (for outages > 15 minutes mag. heading aiding is recommended)
  • Velocity errors X/Y/Z axes 9m/s

    • 0.09/0.04/0.03 Mean
    • 0.45/0.45/0.10 RMS
  • Velocity errors X/Y/Z axes 6m/s

    • 0.06/0.02/0.02 Mean
    • 0.35/0.35/0.07 RMS
  • Velocity errors X/Y/Z axes 3m/s

    • 0.02/0.02/0.003 Mean
    • 0.20/0.20/0.04 RMS
  • Maximum Measurement Range

    • 170m
  • Key Performance Variables

    • Heading error, trajectory shape (open vs closed)
  • Typical Performance

    • *1% of Distance Travelled
  • 2-sigma Performance

    • *3% of Distance Travelled
  • Types of Products

    • Honeywell Radar Velocity System for Commercial Vehicles (HRVS-CV)
    • Honeywell Radar Velocity System for Military Vehicles (HRVS-M)
    • Honeywell Radar Velocity System for UAVs (HRVS-U)
    • Radar (mmWave)
  • Key Benefits

    • Altitude <300m
    • Based on mmW sensor (60-64 GHz)
    • Cm level-range accuracy
    • Day/night operations
    • Enables features: Velocity aid, altitude measurement, depth mapping , ground avoidance
    • Error approx 1-2% distance travelled
    • Guaranteed functionality with chosen Honeywell product lines such as Honeywell Compact Inertial Navigation System (HCINS)
    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Impervious to environmental conditions such as rain, fog, dust, and snow
    • Impervious to environmental conditions such as rain, fog, dust, and snow
    • Indefinite precise hover as error doesn’t grow with time (unlike INS)
    • Indefinite precise hover as error doesn’t grow with time (unlike INS)
    • Provides precise vertical velocity (e.g., for autoland)
    • Provides range and velocity aiding to INS devices.
    • Range measurement resolution down to 4cm
    • Range up to 170m above the ground
    • Supports high velocity ranges (theoretical limit ~250m/s)
  • Industry

    • Defense
    • Energy, Oil and Gas
    • Ground Transportation and Logistics
  • Features

    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Provides range and velocity aiding to INS devices.
    • Velocity aid (UAS)
    • Velocity aid for no GNSS operations (Commercial vehicles)
    • Velocity aid for no GNSS operations (Military vehicles)
  • Shock

    • Yes
  • Surfaces with Limitations

    • Lake (i.e. still water)
  • Operating Temperature

    • -40°C to +85°C
  • Chassis Included

    • Yes
  • Field of View

    • 5.5° H x 5.5° V (-3dB)
  • Serial Communication

    • yes
  • Operating Frequency

    • 62.0±0.5GHz
  • Communication Ports

    • Serial, CAN
  • Software

    • Internal software (Honeywell proprietary)
  • Output

    • Range and veocity information
  • Usually Bought With

    • GPSDome
    • HCINS
  • Tested Surfaces

    • Asphalt
    • Concrete
    • Forest/trees
    • Grass
    • Greenfield
    • Snow
  • Tested Range

    • Up to 170m (UAS)
  • Used INS

    • HCINS (MEMS based low-cost navigator – tactical grade - gyro bias instability 1 deg/h
  • Setup

    • 1 x HRVS board (1.5m/0.6m above the ground) + INS (HCINS etc.) (Commercial vehicles)
    • 1 x HRVS board (1.5m/0.6m above the ground) + INS (HCINS etc.) (Military vehicles)
    • 4 x HRVS board + INS (HCINS, etc.) (UAS)
  • Power Consumption

    • 1.7W nominal
  • Supply Voltage

    • +5VDC
  • Power

    • 1.7W nominal
  • Applications

    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Provides range and velocity aiding to INS devices.
  • Dimensions

    • 113mm x 66mm x 13mm (Enclosed version)
  • Weight

    • 24g (OEM version)
    • 68g (Enclosed version)
  • Length

    • 113 mm
  • Depth

    • 13 mm
  • Size

    • 108mm x 60mm x 10mm (OEM version)
    • 113mm x 66mm x 13mm (Enclosed version)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
15 Sep 2023
1.06 MB
Title
Category
Date Added
Size
Brochure
15 Sep 2023
1.06 MB