LASEREF VI Micro Inertial Reference Systems
Our LASEREF VI is the smallest, lightest and lowest power IRU on the market. It is one-half-the-size, one-third-the-weight and requires one-third-the-power than the LASEREF IV. The system is available for rotorcraft and fixed-wing applications.
Other key elements include:
• Automatic mode control logic and initialization
• Optimal sensor performance to provide the best performance for high bandwidth SATCOM (e.g. JETWAVE SATCOM), SVS (Synthetic Vision System), CVS (Combined Vision System), and HUD (Heads Up Display)
• Meets both fixed wing and rotary wing environmental and electromagnetic environments
• Passively cooled - avoiding cost and space for cooling fans
• On-aircraft data load capability
• Honeywell's inertial GPS hybrid (HIGH) integrity coasting provides 100% availability of RNP AR navigation and can eliminate predictive receiver autonomous integrity monitoring (RAIM) for non-precision GPS approaches
• Installation configurable features such as lever arm compensations and selectable output filtering eases integration and installation into existing aircraft
Compatible Platform
Specifications
Size
- 267 cubic in
- 267 cubic inches
Mounting tray
- Electronic mounting tray alignment
Dimensions
- 6.5”W x 6.4”L x 6.4”H
Weight
- 9.3 lbs
Mean Time Between Failures (MTBF)
- 25,000 operational hours
Compatible Platform
- Airbus Helicopter H145
- Airbus Helicopter H225
- Boeing 777X
- Boeing 787
- Bombardier C-Series
- Bombardier CRJ-100/200/700/900
- Bombardier Challenger 350
- Bombardier Challenger 605
- Bombardier Global 6000
- Bombardier Global 7000
- Bombardier Global 8000
- Bombardier Q400
- COMAC ARJ-21
- COMAC C919
- Cessna Latitude
- Cessna Longitude
- Civilian C-130
- Dassault Falcon 2000EX
- Dassault Falcon 900EX
- Dassault Falcon F5X
- Dassault Falcon F8X
- Embraer 170/175/190/195
- Embraer E2
- Gulfstream G280
- Gulfstream G350
- Gulfstream G450
- Gulfstream G500
- Gulfstream G550
- Gulfstream G650
- Hawker-Beachcraft Hawker 4000
- Hawker-Beachcraft Hawker T-6B
- Irkut MC-21
- Leonardo AW-101
- Leonardo M-345
- Mitsubishi Regional Jet
- Pilatus PC-21
- Pilatus PC-7
- Pilatus PC-9 Trainer
- Sukhoi Superjet 100
Discrete Outputs
- 2
Discrete Inputs
- 12
Ethernet Ports
- 1
Components
- HG2100BB Micro IRU
- IM-950 Aircraft Personality Module
- WG2001 Mounting Tray
Interface
- 4 ARINC 429 Transmitters (Can support up to 80 different LRUs)
- 7 ARINC 429 Receivers
Certifications
- Hardware Certification - DO160G
- Software Certification - DO178B Level A
Key Benefits
- Now provides 100% Availability of RNP 0.1 NM Navigation
- Provides recovery of full performance mode following loss of power in flight
- Smallest, lightest, and lowest power IRS in the industry
Cooling
- Passive
Power
- 20 watts