×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Position Sensors

Overview
Honeywell offers the HMC1501 and HMC1512 Magnetic Displacement Sensors. These sensors feature one or two Wheatstone bridge elements to convert magnetic field direction across the silicon die into a voltage output.

The HMC sensors provide better performance than traditional Hall Effect devices for increased accuracy, resolution and field intensity variation. Additional benefits include high sensitivity so that low-cost conventional magnets like AlNiCo and ceramic can be used, as well as insensitivity to shock and vibrations.

Applications include position sensing, rotary speed and angle detection and non-contact precision location measurement systems.

Specifications

  • Features

    • 4-Element Wheatstone Bridges
    • Absolute Sensing
    • Available in Tape & Reel Packaging
    • Effective Linear Range
    • Surface Mount Sensors
    • Wide Angular Range
  • Bridge Offset Tempco

    • ±100 ppm/°C (Typical) (TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Bridge Ohmic Tempco

    • 2800 ppm/°C (Typical) (Vb=5 volts, TA = -40 °C to +125°C) (HMC1501 and HMC1512)
  • Sensitivity Tempco

    • -3200 ppm/°C (Typical) (Vb=5 volts, TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Hysteresis Error

    • 0.017° (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
    • 30 µV (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
  • Noise Density

    • 100 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1501)
    • 70 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1512)
  • Bridge Offset

    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge A)
    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge B)
    • 3 mV/V (Typical) (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge A)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge B)
  • Linear Range

    • >8mm when two sensors are mounted on two ends
    • Additional range can be added through multiple sensor arrays
  • Key Benefits

    • Additional linear range can be added through multiple sensor arrays
    • Compatible for Battery Powered Applications
    • Designed for High Volume, Cost Effective OEM Designs
    • Low Noise Passive Element Design
    • No indexing with exact position known
    • RoHS Compatible and suitable for High Speed SMT Assembly
    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Sensitivity

    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1501) Percentage
    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1512) Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1501) Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1512) Percentage
  • Resolution

    • 0.05° (Typical) (BW=10Hz, Vb=5 volts) (HMC1512) pixel
    • 0.07° (Typical) (BW=10Hz, Vb=5 volts) (HMC1501) pixel
  • Resistance

    • 2000 - 2800 ohms (Bridge current = 1mA) (HMC1512) ohm
    • 2100 ohms (Typical) (Bridge current = 1mA) (HMC1512) ohm
    • 4000 - 6500 ohms (Bridge current = 1mA) (HMC1501) ohm
    • 5000 ohms (Typical) (Bridge current = 1mA) (HMC1501) ohm
  • Humidity

    • 85% (Tested at 85°C) (HMC1501 and HMC1512)
  • Operating Temperature

    • -40°C to +125°C (Ambient) (HMC1501 and HMC1512)
  • Angle Range

    • ±45° (>Saturation Field) (HMC1501)
    • ±90° (>Saturation Field) (HMC1512)
  • Storage Temperature

    • -55°C to +150°C (Ambient, unbiased) (HMC1501 and HMC1512)
  • Sustainability

    • Low Voltage Operations (2.0V)
  • Supply Voltage

    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
  • Output Voltage

    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1501)
    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1512)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1501)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1512)
  • Applications

    • Non-contact precision location measurement systems
    • Position Sensing
    • Rotary speed and angle detection
  • Features

    • 4-Element Wheatstone Bridges
    • Absolute Sensing
    • Available in Tape & Reel Packaging
    • Effective Linear Range
    • Surface Mount Sensors
    • Wide Angular Range
  • Bridge Offset Tempco

    • ±100 ppm/°C (Typical) (TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Bridge Ohmic Tempco

    • 2800 ppm/°C (Typical) (Vb=5 volts, TA = -40 °C to +125°C) (HMC1501 and HMC1512)
  • Sensitivity Tempco

    • -3200 ppm/°C (Typical) (Vb=5 volts, TA = -40°C to +125°C) (HMC1501 and HMC1512)
  • Hysteresis Error

    • 0.017° (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
    • 30 µV (Typical) (Field > 80 Oe, Vb=5 volts) (HMC1501 and HMC1512)
  • Noise Density

    • 100 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1501)
    • 70 nV/sqrt Hz (Typical) (@1Hz, Vb=5 volts) (HMC1512)
  • Bridge Offset

    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge A)
    • 0 mV/V (Typical) (field=80 Oe) (HMC1512 Bridge B)
    • 3 mV/V (Typical) (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1501)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge A)
    • ±7 mV/V (field=80 Oe) (HMC1512 Bridge B)
  • Linear Range

    • >8mm when two sensors are mounted on two ends
    • Additional range can be added through multiple sensor arrays
  • Key Benefits

    • Additional linear range can be added through multiple sensor arrays
    • Compatible for Battery Powered Applications
    • Designed for High Volume, Cost Effective OEM Designs
    • Low Noise Passive Element Design
    • No indexing with exact position known
    • RoHS Compatible and suitable for High Speed SMT Assembly
    • ±45° with <0.07° resolution (HMC1501)
    • ±90° with <0.05° resolution (HMC1512)
  • Sensitivity

    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1501) Percentage
    • 1.8 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing averaged in a 45° range) (HMC1512) Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1501) Percentage
    • 2.1 mV/° (Typical) (Vb=5 volts, field=80Oe @ zero crossing range) (HMC1512) Percentage
  • Resolution

    • 0.05° (Typical) (BW=10Hz, Vb=5 volts) (HMC1512) pixel
    • 0.07° (Typical) (BW=10Hz, Vb=5 volts) (HMC1501) pixel
  • Resistance

    • 2000 - 2800 ohms (Bridge current = 1mA) (HMC1512) ohm
    • 2100 ohms (Typical) (Bridge current = 1mA) (HMC1512) ohm
    • 4000 - 6500 ohms (Bridge current = 1mA) (HMC1501) ohm
    • 5000 ohms (Typical) (Bridge current = 1mA) (HMC1501) ohm
  • Humidity

    • 85% (Tested at 85°C) (HMC1501 and HMC1512)
  • Operating Temperature

    • -40°C to +125°C (Ambient) (HMC1501 and HMC1512)
  • Angle Range

    • ±45° (>Saturation Field) (HMC1501)
    • ±90° (>Saturation Field) (HMC1512)
  • Storage Temperature

    • -55°C to +150°C (Ambient, unbiased) (HMC1501 and HMC1512)
  • Sustainability

    • Low Voltage Operations (2.0V)
  • Supply Voltage

    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 1.0 - 25 Volts (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1501) voltage alternating current
    • 5.0 Volts (Typical) (Vbridge (Vb) referenced to GND) (HMC1512) voltage alternating current
  • Output Voltage

    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1501)
    • 100 - 140 mVpp (Vb=5 volts, field=80 Oe) (HMC1512)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1501)
    • 120 mVpp (Typical) (Vb=5 volts, field=80 Oe) (HMC1512)
  • Applications

    • Non-contact precision location measurement systems
    • Position Sensing
    • Rotary speed and angle detection

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
15 Sep 2023
1.59 MB
Title
Category
Date Added
Size
Brochure
15 Sep 2023
1.59 MB